text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language

Description

Material
Edge protection EPDM or PVC.
Seal EPDM foam rubber.
Version
Black.
Note
In addition to edge protection, these profiles also provide a sealing function against moisture, dust and dirt for other elements such as doors, hatches or housing covers. Depending on the shape of the foam rubber profile, they can be used in a wide range of applications.

We recommend compressing the sealing lip of the edge protection by max.50%.
To ensure the best possible seal, the lips should be compressed by 30-40%.
These specifications are recommendations; in practice, they are individually dependent on the application and the parts used.

UL50, UL50E and UL94HB certified.
Assembly
Easy, quick and smooth assembly. The edge protection profile is easy to push on by hand and remains in place. No adhesive or fastening material required.
On request
Other lengths.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought