text.skipToContent text.skipToNavigation
EN
Choose your language

29024

Tube clamps swivel half, sunken teeth, plastic

  • Construction element for assembling profiles and systems
  • Application sectors: machine construction, safety equipment, housings, structures
  • On request: plastic clamping levers for fastening
  • Various installation options
Special features:

from £1.17

plus sales tax
2 results found

Description

Material
Thermoplastic.
DIN 7984 screws and DIN 985 nuts steel.
Version
Black.
Screws and nuts electro zinc-plated.
Note
Swivel half clamps with sunken teeth can be combined with swivel half clamps with raised teeth (29026) to make a complete swivel clamp.
The standard size for round tubes is Ø18 mm or Ø30 mm. Use reducer sleeves 29042 if smaller tubes are to be clamped or a conversion from round to square tubes is required.