Linear Actuator
with ball bearing
steel
galvanised
- Linear actuator for simple and highly dynamic adjustment tasks
- For high axial thrust forces
- High precision
- Spindle protected from contamination by special sealing lip system
£181.37
plus sales tax
Added to your shopping cart
Designation
Linear Actuator
Version 1
with ball bearing
Body material
steel
Component material
steel
Body surface finish
galvanised
B=Diameter
18
For=Spindle
TR 10X2
L=Length
500
M2=spindle with ball bearing [
0,20
P1=Parallel key DIN 6885
2X2X12
S=Travel
345
Type E=Outside diameter
18
m=Spindle pitch in mm
2
D1
6 H9
F
400
Fx500
400
I
0,22
Iy
0,22
Iz
0,27
J
24
L1
17
L2
77,5
M
18
Mx (Nm)
1,5
My (Nm)
4
Mz (Nm)
4
Type E
18
V1
M03X5
Description
Material, version
Precision tube DIN EN 10305, stainless steel 1.4301.
For type E 18, electro zinc-plated steel.
Trapezoid thread spindle steel, RH thread, rolled.
Note
Medium speed range, self-locking.
On request
LH thread, stainless steel, 2 drive pins, other travel lengths, handwheels.
Function principle
A rotating movement of the threaded spindle is converted into a linear movement of the guide carriage.
Accessory
- Guide clamps 29120, 29125, 29130, 29135
- Tube clamps form our tube clamping system
- Tube clamps form our tube clamping system
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.