Tube Clamp
with foot
thermoplastic
- Construction element for assembling profiles and systems
- Application sectors: machine construction, safety equipment, housings, structures
- Can be combined with tube clamp swivel feet with external toothing
- On request: plastic clamping levers for fastening
£3.14
plus sales tax
Added to your shopping cart
Designation
Tube Clamp
Version 1
with foot
Product type
with internal toothing
Body material
thermoplastic
Component material
steel
Component surface finish
galvanised
G=-Width
75
H=Length
75
A
6,5 (4X)
B
22
C
37,5
D
8,1
E
40
F
60
K
60
M
32,5
N
7,5
P
6,6
R
8,2
S
M08-DIN 985
T
7
Description
Material
Thermoplastic.
DIN 7984 screws and DIN 985 nuts steel.
DIN 7984 screws and DIN 985 nuts steel.
Version
Black.
Screws and nuts electro zinc-plated.
Screws and nuts electro zinc-plated.
Note
Swivel clamp bases can be combined with swivel half clamps with raised teeth (29026) to make a complete swivel clamp.
On request
Plastic clamping levers for tightening.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.