text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Rod
Size
12
Body material
stainless steel
D=Outside diameter
12
L=Length
100

Description

Material
Ø12 and Ø20 stainless steel 1.4034.

Ø30 and Ø40 stainless steel 1.4305.
Version
Bright, ground.
Note
These ground stainless steel columns enable the versatile construction of many assembly configurations with only a few standard components.

Ø12 and Ø20 = solid bar.
Ø30 and Ø40 = tubes (wall thickness 5 mm).
On request
Other lengths.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought