text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Adjustment Unit
Size
30
Body material
aluminium
B=Width
110
H=Height
32
L=Length
100
A
40
A1
90
A2
50
A3
40
D1
6,5
D2
M06

Description

Material
Aluminium EN AW-6060
Version
Black anodised
Note
Units for precise adjustment of components in the X-Y axis. Allows compensation for machining tolerances in mechanical assemblies. Matches our single and double bases. The uniform hole pattern of the respective sizes allows the adjustment units to be fitted under the base at a later date.

Adjustment range: X: ±3 mm
Adjustment range: Y: ±3 mm
Drawing reference
position tolerance of reamed holes: ±0,01
position tolerance of holes: ±0,1

FS = lock screw (2x)
JS = setscrew (4x)
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought