text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Column Clamp
Size
20
Version 1
double
Body material
aluminium
B=Width
40
D=Internal diameter
20
H=Height
32
L=Length
80
A
18
A2
40
D1
5

Description

Material
Aluminium EN AW-6060
Version
Black anodised
Note
Double column clamps in four different sizes. Machined mounting faces with mounting and centring holes guarantee precise mounting of elements.
Drawing reference
position tolerance of reamed holes: ±0,01
position tolerance of holes: ±0,1
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought