text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Screw Plug
Form
B
Version 1
with ventilation
Version 2
with fill symbol
Body material
thermoplastic
Body colour
black
D1=Diameter/Thread
G3/4
D=Outside diameter
31
Fastening type
screw in
L
12
L1
11

Description

Material
Thermoplastic polyamide 66;
O-ring in rubber (NBR)
Version
Black.
Temperature range
Temperature resistant with oil up to 100°C.
Drawing reference
1) O-ring
2) vent hole
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought