text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Plug
Form
A
Version 1
without vent
Body material
thermoplastic
Body colour
black
D1=Bore Ø tolerance
+0,1
D1=Diameter/Thread
26
D=Outside diameter
30
D2
30
Fastening type
press-in
L
14
L1
16,5
S min.
9,5

Description

Material
Housing, cap in thermoplastic polyamide 66. Rubber O-ring (NBR).
Version
Black housing, red cap.
Temperature range
Temperature resistant with oil up to 100°C.
Drawing reference
1) O-ring
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought