Screw Plug
without vent
steel
galvanised
- Operating temperature: -20°C to +100°C
- Operating pressure up to 70 bar
£1.83
plus sales tax
Added to your shopping cart
Designation
Screw Plug
Version 1
without vent
Body material
steel
Body surface finish
galvanised
D1=Diameter/Thread
M22X1,5
D=Outside diameter
28
Fastening type
screw in
L
18
L1
12
SW
10
Description
Material
Steel 1.0737.
O-ring NBR, Shore 90.
O-ring NBR, Shore 90.
Version
Electro zinc-plated.
Note
Operating temperature: -20°C / +100°C.
Operating pressure: max. 70 bar for static application.
Operating pressure: max. 70 bar for static application.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.