text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Screw Plug
Form
A
Version 1
without vent
DIN Standard
DIN 906
Body material
stainless steel
Body surface finish
bright
D1=Diameter/Thread
M22X1,5
Fastening type
screw in
L
10
SW
10

Description

Material

Steel or stainless steel 1.4571.

Version
Steel electro zinc-plated.
Stainless steel bright.
Note
Screw plugs with hexagon socket and tapered threads are suitable for plugging holes with parallel threads.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought