{"product":{"productId":"agid.5321","price":1.34,"name":"OIL LEVEL SIGHT GLASS PRESS-IN WITHREFLECTOR, D1=20, D=24, THERMOPLASTIC"},"currency":"GBP"}
Oil level sight glass
press-in
thermoplastic
- Application sectors: machine, container and vehicle construction
- High mechanical strength
- Ageing resistant
- Temperature resistant to 90°C
- Solvent and antifreeze resistant
Sales unit
£1.34
plus sales tax
Registered customers are offered live availability of the item after logging in to the website. Please log in or register to see the live availability or request a quotation.
Added to your shopping cart
Designation
Oil level sight glass
Version 1
press-in
Version 2
with reflector
Main
material
thermoplastic
D1=Diameter
20
D=outside diameter
24
D2
14
Kind of fastening
press-in
L
4
L1
7
L2
3
drill-Ø ToleranceD1
+0,1
~ Battery relevance?
No
~ CE relevance?
No
~ CP65 info warning required?
Yes
~ CP65 substance 2 CAS No.
no CAS-No.
~ CP65 substance 2 cancer
Soots, tars, and mineral oils
~ Conflict Minerals 3TG status
no 3TG content
~ Dual-Use No.
Not listed
~ Magnet relevance?
No
~ PFAS free?
Unknown
~ REACH info SVHC-free?
Yes
~ REACH version
04.02.2026 - 253 substances
~ RoHS conformity
Yes, without exemption
~ RoHS version
2011/65/EU incl.2015/863/EU
~ Safety Data Sheet relevance?
No
~ TSCA 6(H) conformity
Yes
~ TSCA version
10/2021
~ WEEE
N
Description
Material
Housing thermoplastic polyamide.
O-ring NBR, Shore 70.
Reflector plastic.
O-ring NBR, Shore 70.
Reflector plastic.
Version
Housing, transparent, high mechanical stability, non-ageing, temperature resistant up to 90 °C, resistant to solvents but not to alcohol or frost.
Reflector white.
Reflector white.
Note
For use where there is no internal pressure.
Drawing reference
1) reflector
2) O-ring
3) check mark
2) O-ring
3) check mark
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.