Oil Level Sight Glass
with natural glass lens
aluminium
- Application sectors: machine, container and vehicle construction
- Temperature resistant to 150°C
- High pressure and temperature resistance
- Optimum light transmission
- High surface hardness
£5.01
plus sales tax
Added to your shopping cart
Designation
Oil Level Sight Glass
Version 1
with natural glass lens
Version 2
with reflector
Body material
aluminium
D1=Diameter
M20X1,5
D=Outside diameter
29,5
M=Tightening torque max. Nm
18
P=Pressure load max. bar
20
D2
12
Fastening type
screw in
L
10
L1
9
SW
27
Description
Material
Housing, reflector in aluminium.
Natural, clear glass viewing lens.
Internal seal, Viton®.
Natural, clear glass viewing lens.
Internal seal, Viton®.
Version
Viewing lens, temperature-resistant to 150 °C.
Flat seal, asbestos-free.
Flat seal, asbestos-free.
Note
Resists high pressure and heat. Natural glass as the viewing lens ensures optimal light transmission and high surface hardness.
Drawing reference
1) flat seal
2) external seal
3) internal seal
2) external seal
3) internal seal
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.