- Temperature resistant to 100°C
- Removable cap
- Easy to clean the air filter
Description
Material
Housing and cap thermoplastic polyamide 66.
Air filter polyurethane (PU foam).
Dipstick zinc.
O-ring NBR, Shore 70.
Air filter polyurethane (PU foam).
Dipstick zinc.
O-ring NBR, Shore 70.
Material, version
Housing made from thermoplastic polyamide 66 black.
Cover made from thermoplastic polyamide 66 red.
Air filter in polyurethane (PU foam), filter mesh 50 µm.
Dipstick in phosphated zinc.
O-ring in rubber (NBR).
Cover made from thermoplastic polyamide 66 red.
Air filter in polyurethane (PU foam), filter mesh 50 µm.
Dipstick in phosphated zinc.
O-ring in rubber (NBR).
Note
The removable cap allows easy cleaning of the air filter.
Form A: without air filter
Form B: with air filter
Form A: without air filter
Form B: with air filter
Temperature range
Temperature resistant with oil up to 100°C.
On request
Min-Max markings.
Drawing reference
1) cap
2) air filter
3) O-ring
2) air filter
3) O-ring
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.