Filler Neck
with chain
thermoplastic
- Temperature resistant to 80°C
- With filler sieve
- Captive cap
£9.98
plus sales tax
Added to your shopping cart
Designation
Filler Neck
Version 1
with chain
Body material
thermoplastic
Component material
thermoplastic
D1=Diameter
38
D=Outside diameter
70
L1=Length
88
L=Length
46,5
D2
55
D3
M60X2
L2
80
S
2-8
Description
Material, version
1. Housing black thermoplastic polyamide 66.
2. Sealing cap red thermoplastic polyamide 66.
3. Air filter polyurethane (PU foam), filter grade 40 µm.
4. Flat seal NBR.
5. Fastening screw nickel-plated steel.
6. Press-in unit black thermoplastic polyamide 66.
7. Stop sleeve black thermoplastic polyamide 66.
8. Fastening nut black polyamide 66.
9. O-ring NBR, Shore 70.
10. Filler sieve black thermoplastic polypropylene.
11. Chain stainless steel.
2. Sealing cap red thermoplastic polyamide 66.
3. Air filter polyurethane (PU foam), filter grade 40 µm.
4. Flat seal NBR.
5. Fastening screw nickel-plated steel.
6. Press-in unit black thermoplastic polyamide 66.
7. Stop sleeve black thermoplastic polyamide 66.
8. Fastening nut black polyamide 66.
9. O-ring NBR, Shore 70.
10. Filler sieve black thermoplastic polypropylene.
11. Chain stainless steel.
Note
Temperature resistant up to 80 °C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.