Vent Screw
check valve
thermoplastic
- Temperature resistant to 100°C
- Opening pressure: 0.2 – 0.25 bar
£2.39
plus sales tax
Added to your shopping cart
Designation
Vent Screw
Version 1
check valve
Version 2
with dipstick
Body material
thermoplastic
D1=Thread
G3/8
D=Outside diameter
30
Fastening type
screw in
L
21
L1
10
Description
Material
Housing and cap thermoplastic polyamide.
Spring stainless steel.
Dipstick zinc.
Lift disc and seal rubber (NBR).
Spring stainless steel.
Dipstick zinc.
Lift disc and seal rubber (NBR).
Version
Housing black.
Cap red.
Dipstick phosphated.
Cap red.
Dipstick phosphated.
Note
Opening pressure 0.20 – 0.25 bar.
Temperature range
Temperature resistant with oil up to 100°C.
On request
Min-Max markings.
Drawing reference
1) flat seal
2) lift disc
3) cap
2) lift disc
3) cap
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.