text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Plate
Form
A
Version 1
eco
Body material
thermoplastic
D=Plate diameter
50
Fmax=Load capacity max. kN
15
H=Height
14,5

Description

Material

Plates thermoplastic; die-cast zinc or stainless steel 1.4305.

Version
Thermoplastic plate black.
Die-cast zinc plate blue electro zinc-plated.
Stainless steel plate bright.
Note
ECO swivel feet consist of a plate and a threaded spindle. Any plate can be combined with any threaded spindle.
For matching threaded spindles, see 27832.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought