text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Clevis
Version 1
external thread
Version 2
RH thread
Body material
steel
Body surface finish
galvanised
Steel code
1.0718
D2=Thread
M12
A
24
A1
24
B
12
D1
12
F
0,5
G
24
L1
82
L2
68
L3
35
L4
30
R
0,8

Description

Material

Steel or stainless steel 1.4301.

Version
Steel electro zinc-plated.
Stainless steel bright.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought