Angle Joint
steel
galvanised and passivated
- Enables transmission and redirection of forces
- Application sectors: machine and vehicle construction, material handling
- Steel or stainless steel
- Version: right or left-hand thread
£1.52
plus sales tax
Added to your shopping cart
Designation
Angle Joint
Form
C
Thread type
internal and external thread
Version 2
LH thread
DIN Standard
DIN 71802
Body material
steel
Body surface finish
galvanised and passivated
D2=Thread
M05
A
22
D1
8
D3
8
D4
M05
E
10,2
Form definition
without retaining clip
L2
10,2
L3
9
SW
7
Description
Material
Steel.
Version
Trivalent passivated.
Note
LH thread refers to dimension D2.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.