text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
V-Belt
Version 1
type spa
DIN Standard
7753
Body material
neoprene
BW=Belt width
12,7
LA=External length
899
LI=Internal length
836
LW=Effective length
882
B1
11
B2
6,2
H
10

Description

Material
Neoprene with polyester tensile cord.
Note
Endless V-belt acc. to DIN 7753 (narrow V-belts). Electrically conductive acc. to ISO 1813. The V-belts are of equal length (from 1000 mm).

Narrow V-belts are more efficient than classic V-belts.

The V-belts have limited oil resistance. Avoid continuous contact with mineral oils and grease as these will reduce the service life.
Temperature range
-55 °C to +70 °C.
Service life is reduced if the V-belts are exposed to continuous temperatures above +60 °C.
Assembly
The belts need to be tensioned after installation. Re-tensioning is required after an initial run time of 15 - 20 minutes.

If, by a drive with several belts, one belt requires changing, then the full belt set should be replaced.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought