text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Cross Table
Form
C
Version 1
long
Version 2
with electronic position indicator
Body material
aluminium
B=Width
75
H=Height
23,5
L=Length
239
S=Travel
73
B1
60
B2
38
D
26
D1
23
D2
M06X1
D3
12
D4
M06
D5
6
F1 (N)
300
F2 (N)
300
F3 (N)
300
H1
20
H2
29
H3
27
H4
15,5
H5
7
Hazardous goods class
danger goods class 9
L1
180
L2
75
L3
180
L4
15
L5
2
L7
7,5
L8
165
Mx (Nm)
18
My (Nm)
18
Mz (Nm)
18
UN No.
3091

Description

Material
Bearing block and carriage aluminium alloy, anodised.
Guide columns stainless steel, ground.
Spindle stainless steel, rolled thread.
Guide bearing maintenance-free.
Position indicator plastic.
Version
Radial play on guide < 0.02 mm.
No axial backlash.
Spindle self-locking, with additional lock.
Note
The almost play-free guides and absolutely play-free spindle enables adjustment without the need to loosen or clamp the spindle.
Electronic position indicator with 0.01 mm display accuracy and large LCD display. Reset, chain dimension and offset settings can be made via the keypad.
2 years battery life. The battery is quick and easy to replace.
The mounting position of the position indicator is set in 4 positions using one screw.
The modular design enables the cross slide to be easily combined with positioning stages, vertical stages and other accessories of the same size.
Drawing reference
Assembly position of position indicator:
a) top (standard)
b) right
c) bottom
d) left
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought