text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Handwheel
Size
80
Version 1
for position indicator
Body material
aluminium
D=Outside diameter
120
ID=Suitable for
position indicator size 80
D2
87
D3
85,2
D4
95
D5 predrilled
6,8
D6
40
G
M06
L
64
L1
15
L3
23
T
30

Description

Material
Cast aluminium.
Version
Bright.
Note
The handwheels have a recess for receiving position indicators.
Accessory
– Position Indicators 21962
– Handles 06290 – 06320
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought