Position Indicator
digital
plastic
black
- Direct reading of set measured values
- Linear or angled mode
- 5 digit LCD display
- Simple battery replacement
£179.10
plus sales tax
Added to your shopping cart
Designation
Position Indicator
Version 1
digital
Version 2
freely programmable
Body material
plastic
Component material
steel
Body colour
black
B=Width
38,8
BN=Order No. for software
21922-09
D=Bore diameter
30
H=Height
71
L=Length
48
Assembly position
003
Hazardous goods class
danger goods class 9
UN No.
3091
Description
Material
Housing plastic.
Hollow shaft steel.
Screen LCD display.
Grub screw steel.
Hollow shaft steel.
Screen LCD display.
Grub screw steel.
Version
Hollow shaft black oxidised.
Grub screw black.
Grub screw black.
Note
The electronic position indicators offer diverse opportunities compared to mechanical position indicators because they display angles as well as uncommon spindle pitches and record each fraction of spindle movement.
* Freely programmable parameters using the programming software 21922-09.
* Freely programmable parameters using the programming software 21922-09.
Technical Data
– LCD Display with 5 digits
– Digit size approx. 11.5 mm
– Display range from -19999 ... 99999
– Tunular shaft Ø 30 H7 mm
– Operating temperature -10 °C to +60 °C
– Storage temperature -30 °C to +80 °C
– Revolution max. 600 rpm
– Lithium battery Button cell 3V, type CR 2032. service life approx. 2 years
– Vibration-resistance according to DIN IEC 68-2-6 10 g / (5 ... 150 Hz), 20 g / (100 ... 2000 Hz)
– Shock-resistance according to DIN IEC 68-2-27 30 g / 15 ms
– EMC DIN EN 61000-4-2; DIN EN 61000-4-4
– Type of protection IP 51
– Digit size approx. 11.5 mm
– Display range from -19999 ... 99999
– Tunular shaft Ø 30 H7 mm
– Operating temperature -10 °C to +60 °C
– Storage temperature -30 °C to +80 °C
– Revolution max. 600 rpm
– Lithium battery Button cell 3V, type CR 2032. service life approx. 2 years
– Vibration-resistance according to DIN IEC 68-2-6 10 g / (5 ... 150 Hz), 20 g / (100 ... 2000 Hz)
– Shock-resistance according to DIN IEC 68-2-27 30 g / 15 ms
– EMC DIN EN 61000-4-2; DIN EN 61000-4-4
– Type of protection IP 51
Features
– indicated value and decimal point freely programmable
– linear or angle mode
– function key for zero-point position
– function key for switching between the absolute dimension and chain dimension
– programming of an offset value directly at the device
– easy battery change
– linear or angle mode
– function key for zero-point position
– function key for switching between the absolute dimension and chain dimension
– programming of an offset value directly at the device
– easy battery change
Accessory
– reducing bushes 21940
– programming software 21922-09
– programming software 21922-09
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.