- High switching frequency and accuracy
- Non-sensitive to vibrations, dust and moisture
- Short-circuit proof and reverse-polarity protected
- IP rating 67
- Temperature range: -25 to +70 °C
Description
Material
Housing in stainless steel;
active surface in PBT
active surface in PBT
Note
Non-contact, wear-free operation. High switching frequency and switch accuracy. Non-sensitive to vibration, dust and moisture. Inductive sensors register all metals without contact.
Short-circuit and reverse-polarity proof.
Short-circuit and reverse-polarity proof.
On request
Voltage: U = 10 – 30 V DC
Function: Normally open
Connection type: PNP
Mounting type: flush
Security type: IP 67
Function: Normally open
Connection type: PNP
Mounting type: flush
Security type: IP 67
Safety
This product is not suited as a sensor for the personal protection.
Drawing reference
1) LED-indicator
BN = brown
BK = black
BU = blue
BN = brown
BK = black
BU = blue
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.