text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Inductive Proximity Switch
Form
B
Version 1
inductive
Version 2
rectangular
Body material
zinc
Component material
polyacetal
I=Max. current (ma)
200
Sn=Switching distance (mm)
1,5
f=Switching frequency (hz)
5000
Connection type
connector 3-pin

Description

Material
Housing die-cast zinc alloy.
Active surface POM.
Version
Voltage: U = 10 – 30 V DC
Function: Normally open
Switch type: PNP
Mounting type: flush
Security type: IP 67
Note
Non-contact, wear-free operation. High switching frequency and switch accuracy. Non-sensitive to vibration, dust and moisture. Inductive sensors register all metals without contact.

Short-circuit and reverse-polarity proof.
Temperature range
-25 °C to +70 °C
Safety
This product is not suited as a sensor for the personal protection.
Drawing reference
1) LED-indicator

BN = brown
BK = black
BU = blue
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought