text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Inductive Proximity Switch
Form
C
Version 1
inductive
Body material
stainless steel
I=Max. current (ma)
150
N=Number of wires x wire cross
3X0,14 MM²
Sn=Switching distance (mm)
1,5
f=Switching frequency (hz)
4500
Connection type
TPE-U (PU) CABLE

Description

Material
Housing high-alloy stainless steel
Active face POM.
Version
Voltage: U = 10 – 30 V DC
Function: Normally open
Switch type: PNP
Mounting type: flush
Security type: IP 67
Note
Non-contact, functions wear-free with high switching frequency and accuracy. Non-sensitive to vibrations, dust and moisture. Inductive sensors record all metals without contact.

Form C enables screw fastening in a T-slot. Is safe and saves space as the proximity switch lays flush in the slot.

Short-circuit proof and reverse-polarity protected.
Temperature range
-25 °C to +70 °C
Safety
This product is not suited as a sensor for the personal protection.
Drawing reference
1) LED-indicator

BN = brown
BK = black
BU = blue
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought