text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Inductive Proximity Switch
Form
B
Version 1
inductive
Version 2
with thread
Body material
brass
Component material
polyamide
G=Thread
M08X1
I=Max. current (ma)
200
L=Housing length
59
MAT3=Active surface material
PA 12
Sn=Switching distance (mm)
1,5
f=Switching frequency (hz)
1000
Connection type
connector 3-pin
L1
50

Description

Material
Housing stainless steel or nickel-plated brass.
Active face PBT or PA 12.
Version
Voltage: U = 10 – 30 V DC
Function: Normally open
Switch type: PNP
Mounting type: flush
Security type: IP 67
Note
Non-contact, wear-free operation. High switching frequency and switch accuracy. Non-sensitive to vibration, dust and moisture. Inductive sensors register all metals without contact.

Short-circuit and reverse-polarity proof.
Temperature range
-25 °C to +70 °C
Safety
This product is not suited as a sensor for the protection of persons.
Drawing reference
1) LED-indicator

BN = brown
BK = black
BU = blue
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought