text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Rotation damper
Form
B
Version 1
rotation both ways
Version 2
square socket
Body material
steel
Component material
plastic
Body surface finish
galvanised
B=Width
79
D2=Fastening hole
10
D=Diameter
57
H=Height
13,8
U=max speed rpm
50
B1
68
Cycle rate - Cycles per minute
12
D1
52,4
D3
5,5
H1
1,6
H2
9
H4
1
Torque Nm
4±0,5

Description

Material
Outer body steel.
Mounting bush plastic.
Version
Steel electro zinc-plated.
Note
Rotation dampers are maintenance-free, ready-to-install elements for the controlled braking and damping of rotational or linear movements.

These rotation dampers enable the smooth opening and closing of small covers, compartments and drawers. They protect sensitive components and can also raise the quality and value of products.

The rotation dampers brake right or left rotations or in both directions.

One cycle rate corresponds to one 360° right rotation and one 360° left rotation.
Attention
The rotation damper bush should not be used as a support, but rather as an external guide or bearing.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought