text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Capstan Wheel
Body material
steel
Component material
duroplast
D=Fastening hole
20
D
20
D1
80
D2
44
D3
40
D4
14
H
56
H1
24
H2
16
L
150

Description

Material
Wheel steel.
Ball knop thermoplastic.
Version
Wheel black oxidised.
Ball knob black.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought