Tube Clamp
joint block
aluminium
- Construction element for assembling profiles and systems
- Application sectors: machine construction, safety equipment, housings, structures
- Can be combined with tube clamp joints with external toothing
£11.33
plus sales tax
Added to your shopping cart
Designation
Tube Clamp
Version 1
joint block
Version 2
for round tubes
Product type
with internal toothing
Body material
aluminium
Component material
steel
Component surface finish
galvanised
Mb=Flexural torque (Nm)
28
Mv=Torque (Nm)
9
C
10,5
D
7,5
E
26
F (kN)
3,6
G
29,4
H
25
Internal diameter A
12,1
K
30
L
57
M
44
P
21
S
M06
Description
Material
Cast aluminium.
Screws and nuts steel.
Screws and nuts steel.
Version
Vibratory ground.
Screws and nuts electro zinc-plated.
Screws and nuts electro zinc-plated.
Note
Swivel half clamps with sunken teeth can be combined with swivel half clamps with raised teeth (29026) to make a complete swivel clamp.
Max. torque when tightening the lockscrew:
M6: 10 Nm.
M8: 25 Nm.
M10: 50 Nm.
Max. torque when tightening the lockscrew:
M6: 10 Nm.
M8: 25 Nm.
M10: 50 Nm.
On request
Clamping levers for tightening.
Drawing reference
1) 15° toothing
Accessory
- Hex nut DIN 985
- Hex head bolt DIN 933
- Cap screw DIN 6912
- Hex head bolt DIN 933
- Cap screw DIN 6912
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.