text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Screw Plug
Form
C
Version 1
without vent
Version 2
with drain symbol
Body material
thermoplastic
Body colour
black
D1=Diameter/Thread
G1_1/4
D=Outside diameter
51
Fastening type
screw in
L
12
L1
13,5
SW
42

Description

Material
Thermoplastic polyamide 66
Version
Black. Flat seal asbestos-free
Note
Temperature resistant to 100°C.
Drawing reference
1) flat seal
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought