text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Thread cover
Version 1
for hygienic area
Body material
stainless steel
D1=Thread
M24
H=Height
115
T=Thread depth
12
D
35
PL NOVOnox hygienic
TRUE
SW
30
T1
102

Description

Material
Sleeve stainless steel 1.4301.

Rubber seal silicon, FDA certified.
Version
Sleeve high-gloss polished.
Rubber seal, blue.
Note
Certified according to 3-A Sanitary Standard.
The thread cover caps protruding external threads and thus protects them from dirt.
The high surface finish quality prevents dirt from adhering and reduces cleaning times to a minimum.
Application
The thread cover is particularly suitable for machines, plants and appliances in the foodstuff, brewery, dairy, beverage and pharmaceutical industries.
Accessory
Levelling feet 27791-05.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought