text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Hinge
Form
A
Product type
hinge lift-off
Body material
stainless steel A2
Body surface finish
blasted
Steel code
1.4301
A=Length
57
B=Width
30
D1=Diameter
4
A1
26
A2
29,5
A3
10
A4
12
A5
5
B1
16
B2
9,5
D
M05
Fastening type
weldable
Form definition
oval
H
10

Description

Material

Stainless steel 1.4301.

Version
Polished or blasted.
Note
The high-quality stainless steel hinges with fastening holes have an opening angle of 180°. The hinges can be used in the foodstuff, packaging, chemical and pharmaceutical industries.

The hinges are available in polished or abrasive blasted versions.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range