{"product":{"productId":"agid.5028","price":70.28,"name":"TRAPEZOIDAL THREAD NUT RIGHT-HANDTHREAD, SINGLE START, TR 30X6, L=45,D1=38, D2=62, GUNMETAL"},"currency":"GBP"}
Trapezoidal thread nut
RH thread
gunmetal
- Corresponding to the dimensions and requirements of DIN 103
- For motion drives with low and medium speed
- Good dry-running properties on steel spindles
Sales unit
£70.28
plus sales tax
Registered customers are offered live availability of the item after logging in to the website. Please log in or register to see the live availability or request a quotation.
Added to your shopping cart
Designation
Trapezoidal thread nut
Version 1
RH thread
Version 2
single start
Main
material
gunmetal
D1=Shaft diameter
38
D2=Flange diameter
62
DxP=thread
Tr 30x6
L=Length
45
D3
50
D4
7
L1
14
L2
8
~ CONFLICT MINERALS 3TG status
3TG contained
~ CONFLICT MINERALS procurement
Smelter unknown
~ CP65 substance 1 cancer & reproductive toxicity
Lead and lead compounds
~ CP65 substance 2 cancer
Carbon-black extracts
~ PFAS free?
Yes
~ REACH SVHC-free?
No
~ REACh SVHC 1 name > threshold
Lead
~ RoHS conformity
No
~ TSCA 6(H) conformity
Yes
Description
Material
Gunmetal Rg7.
Version
Bright.
Note
ISO trapezoidal thread based on DIN 103.
For low and medium speed motion drives. By insufficient lubrication, gunmetal trapezoidal thread nuts on steel spindles have good dry-running properties.
Tolerance class 7H.
For low and medium speed motion drives. By insufficient lubrication, gunmetal trapezoidal thread nuts on steel spindles have good dry-running properties.
Tolerance class 7H.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.