text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Item
Deep Groove Ball Bearing
Form
2Z
Version 1
single row
Version 2
with cage
Product type
FAG
Main material
ball-bearing steel
Component material
nitrile rubber
B=Width
5
D1=Outside diameter
19
D=internal diameter
10
KZZ.=Abbreviation
61800-2Z
Dynamic load rating N
1450
Form definition
with labyrinth seal
R min.
0,3
RoHS
true
Speed limit rpm
36000
Static load rating N
590

Description

Material
Inner ring, outer ring and rolling elements, bearing steel.
Cage sheet steel.
Labyrinth seal sheet steel. Lip seal NBR.
Version
2Z = sealed both sides with non-contact labyrinth seals.
2RSR = sealed both sides with contact lip seals.
Note
Deep groove ball bearings accept high radial and axial loads. Axial loads are absorbed in both directions. The versions 2Z and 2RSR are lubricated for life with a high quality grease.

The main dimensions of the deep groove ball bearings conform to DIN 625-1. Dimensional and running tolerances correspond to tolerance class PN acc. to DIN 620. The radial internal clearance corresponds to the clearance CN acc. to DIN 620-4. These tolerance classes are standard and well suited for most applications.
Temperature range
-30 °C to +110 °C
On request
Open deep groove ball bearing.
Other dimensions and versions.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Frequently bought together