text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Item
Glide plate
Form
E
Version 1
maintenance-free
Main material
bronze
Component material
graphite
B=Width
50
H=Height
20
L=Length
350
L1
125
L2
25
RoHS
true
UNSPSC Code
23172000

Description

Material
Bronze with graphite inserts.
Steel.
Version
Self-lubricating bronze.
Hardened steel, sliding face coated with sintered metal.
Note
The sliding plates slide in a vertical direction.
The bronze slide elements are maintenance-free and wear-resistant.
The graphite inserts provide lifetime lubrication.
The steel sliding plates are hardened and the sliding face has a sintered metal glide coating.
The sintered metal glide coating makes the steel sliding plates maintenance-free.
Technical Data
Material properties:
Base alloys: CuZn25Al5Mn4Fe3-C.

Density: 8.2 kg/dm³.
Flexural fatigue strength: +/- 150 MPa.
Modulus of elasticity: 120,000 N/mm².
Coefficient of friction: 0.05 - 0.12.
Max. speed: 0.5 m/s.
Thermal conductivity: 50 W/(mK).
Coefficient of thermal expansion: 18x10-6 K-1.
Electrically conductive: 7-8 m/(Ω·m-1).
Solid lubricant content: 20-25%.
Static surface pressure: 50 N/mm².
Dynamic surface pressure: 35 N/mm².
Temperature range
Up to 230 °C.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought