{"product":{"productId":"agid.17689","price":8.64,"name":"IDLER SPROCKET, SINGLE WITH BALLBEARING, 1/2X5/16, N=14, STEEL C45,ISO=08B-1"},"currency":"GBP"}
Idler sprocket
single
steel
- Suitable for roller chains acc. to DIN ISO 606
- Ball bearing sealed on both sides
- Maintenance-free
Sales unit
£8.64
plus sales tax
Registered customers are offered live availability of the item after logging in to the website. Please log in or register to see the live availability or request a quotation.
Added to your shopping cart
Item
Idler sprocket
Version 1
single
Version 2
With ball bearing
Main
material
steel
Steel code
C45
D1=Pitch circle diameter
57,07
N=No. of teeth
14
B1
7,2
C
1,3
D
61,9
D2
40
D3
16 +0,26 +0,13
Division inches (PxB1)
1/2X5/16
ISO No.
08 B-1
L1
12
L2
18,3
Pitch
mm
12,7 x 7,75
RoHS
true
Description
Material
Sprocket steel C45.
Ball bearing made from ball-bearing steel.
Ball bearing made from ball-bearing steel.
Note
Ready-to-install idler sprockets complete with ball bearing. For DIN ISO 606 roller chains. The ball bearings are sealed both sides, permanently lubricated and therefore maintenance-free.
Temperature range
-20°C to +120°C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.