{"product":{"productId":"agid.27137","price":80.04,"name":"CLAMPING ELEMENT SIZE:4 D1=12,5, STEEL,F1=820, F2=1050"},"currency":"GBP"}
Vice jaws
steel
painted
- Integrated highly elastic, shape-retaining natural rubber buffer
- Ready-to-install tensioning unit suitable for tensioning chain and belt drives
- Suitable for both tensioning directions
- Maintenance-free
Sales unit
£80.04
plus sales tax
Registered customers are offered live availability of the item after logging in to the website. Please log in or register to see the live availability or request a quotation.
Added to your shopping cart
Item
Vice jaws
Size
4
Main
material
steel
Surface finish
body
painted
D1=Diameter
12,5
A1
130
A2
100
A3
34
B
50
D
78
D2
M10
F1
N
820
F2
N
1050
H
155
L
108+2 -0,5
L1
17
L2
14
L3
8
P
10,5
RoHS
true
S1
69
Tightening torque
of screw C1
Nm
49
Description
Material
Housing sintered steel.
Size 5 EN-GJS-400-15.
Size 6 S235JR.
Clamping arm steel S235JR.
Spring body natural rubber.
Steel screw.
Size 5 EN-GJS-400-15.
Size 6 S235JR.
Clamping arm steel S235JR.
Spring body natural rubber.
Steel screw.
Version
Steel parts painted.
Screw ISO 4762, grade 8.8, electro zinc-plated.
Screw ISO 4762, grade 8.8, electro zinc-plated.
Note
Clamping element with integrated highly elastic, shape-retaining natural rubber buffer.
Together with a chain tensioner set, sprocket set or a tension pulley, the clamping element makes a ready-to-install tensioning unit suitable for tensioning chain and belt drives. Suitable for both tensioning directions. The clamping elements are maintenance-free and tear-off resistant.
The clamping element is fastened to the machine component with a screw. If necessary, a heavy-duty dowel pin can be inserted in the positioning notch “P” for torque support.
Together with a chain tensioner set, sprocket set or a tension pulley, the clamping element makes a ready-to-install tensioning unit suitable for tensioning chain and belt drives. Suitable for both tensioning directions. The clamping elements are maintenance-free and tear-off resistant.
The clamping element is fastened to the machine component with a screw. If necessary, a heavy-duty dowel pin can be inserted in the positioning notch “P” for torque support.
Temperature range
-55 °C to +85 °C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.