{"product":{"productId":"agid.4498","price":872.65,"name":"ROTARY MODULE PNEUMATIC SIZE:4ALUMINIUM, COMP:STEEL"},"currency":"GBP"}
Rotary module
pneumatic
aluminium
- For small installation spaces with double-acting drive cylinder
- Rotation angle infinitely adjustable from 0° to 190°
- High fit precision between the modules via centring system
- Hardened, external and variable stop system
- Repeat accuracy ±0.01°
Sales unit
£872.65
plus sales tax
Registered customers are offered live availability of the item after logging in to the website. Please log in or register to see the live availability or request a quotation.
Added to your shopping cart
Item
Rotary module
Size
4
Version 1
pneumatic
Main
material
aluminium
Component
material
steel
Air consumption per cycle at 6 bar (ccm)
19
Axial
load
N
280
Cylinder
Ø
2 x 14
Driving torque
Nm
0,94
Radial
load
N
350
Rotation
angle
0° - 190°
Suitable
proximitiy
switch
20915-020
Suitable plug connector
20950-010X2000
Suitable shock absorber
26300-1210010
Description
Material
Housing high-strength aluminium.
Stop system steel.
Stop system steel.
Version
Housing anodised.
Stop system hardened and black oxidised.
Stop system hardened and black oxidised.
Note
Maintenance-free pneumatic rotary module with double actuated drive cylinder. Control by 4/2 or 5/2 directional valve. Pneumatic drive, 4-8 bar, constant, filtered (10 µm), dried, oiled or unoiled. Compressed air connection M5.
Modules of the same size can be combined with one another without adapter plates via the precise centring system by means of centring rings 20240.
The 0° – 190° rotation angle is infinitely adjustable.
Repeat accuracy ±0.01°.
Modules of the same size can be combined with one another without adapter plates via the precise centring system by means of centring rings 20240.
The 0° – 190° rotation angle is infinitely adjustable.
Repeat accuracy ±0.01°.
Accessory
26300 Shock absorber.
83000-15 Proximity switch.
80150 Connector.
83000-15 Proximity switch.
80150 Connector.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.