text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Item
Mounting Bracket
Form
A
Size
3
Main material
stainless steel
Surface finish body
bright
Steel code
1.4305
D1=Thread
M16
D2
46
D3
5,5
D4
10
K
32
L1
33
L3
13
RoHS
true
S
15

Description

Material

Steel or 1.4305 stainless steel.

Version
Steel black oxidised.
Stainless steel bright.
Note
These mounting brackets are assembly aids for cam-action indexing plungers and extend their application field. They can also be used with other indexing plungers or other elements that have a suitable thread. Fastened using cap screws.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought