{"product":{"productId":"agid.35421","price":16.39,"name":"FLACHSAUGGREIFER OVAL, B=15, L=45,FORM:D, NITRILE RUBBER BLACK"},"currency":"GBP"}
Flat suction cups
oval
nitrile rubber
black
- High suction power
- High precision
Sales unit
£16.39
plus sales tax
Registered customers are offered live availability of the item after logging in to the website. Please log in or register to see the live availability or request a quotation.
Added to your shopping cart
Item
Flat suction cups
Form
D
Version 1
oval
Main
material
nitrile rubber
Main
colour
black
B=Width
15
H=Height
21
L=Length
45
D1
3
F1
N
15,3
Internal volume (cm³)
0,98
R convex min.
10
RoHS
true
Suitable
Clamp
90100-10-14
Suitable mounting
90100-10-11141/-12141
Travel
S
2
Description
Material
NBR nitrile Shore 60A.
Version
black.
Note
Universal flat suction cups for handling flat, rigid and smooth products. These oval suction cups are mainly used for handling long objects.
Quick and cost-effective replacement of worn suction cups via separate fasteners.
Order fasteners and clips separately.
Quick and cost-effective replacement of worn suction cups via separate fasteners.
Order fasteners and clips separately.
Technical Data
Force F1:
The force indicated in the table refers to a vacuum of 65%, taking into account a 2x safety factor.
Internal volume:
Corresponds to the volume that must be evacuated during the suction cycle. This volume must be taken into account for the total volume of the grasping system and thus by calculating the suction duration.
The force indicated in the table refers to a vacuum of 65%, taking into account a 2x safety factor.
Internal volume:
Corresponds to the volume that must be evacuated during the suction cycle. This volume must be taken into account for the total volume of the grasping system and thus by calculating the suction duration.
Temperature range
-25°C to +120°C.
Permanent temperature resistance 0 °C to 90 °C.
Permanent temperature resistance 0 °C to 90 °C.
Accessory
Fasteners and clamps 90100-10.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.