Magnet
shallow pot magnet
NdFeB
- Flexible, easy to remove, non-positive fasteners
- Application sectors: machine and plant construction
- Temperature range up to 80 °C
- Shielded system
£3.49
plus sales tax
Added to your shopping cart
Designation
Magnet
Version 1
shallow pot magnet
Version 2
round
Body material
NdFeB
Component material
steel
Component surface finish
galvanised
D=Outside diameter
16
F5=Adhesive force N
95
H1=Total height
27
H=Height
4,5
Tmax=Temperature* max. °C
80
D1
13
D2
3,5
Fastening type
hook
Description
Material
Housing and hook steel.
Magnetic core NdFeB (neodymium).
Magnetic core NdFeB (neodymium).
Version
Housing and hook electro zinc-plated.
Note
Shielded system. With the permanent magnetic material NdFeB the attracive force increases by ca. 10-20 % compared with SmCo.
Temperature range
max. 80°C.
Drawing reference
1) magnetic face
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.