{"product":{"productId":"agid.21080","price":2.21,"name":"RAW MAGNET RING MAGNET, FORM:A, NDFEBNICKEL-PLATED, D1=4,5 ±0,1, D=15 ±0,1"},"currency":"GBP"}
Raw Magnet
ring magnet
NdFeB
nickel-plated
- Flexible, easy to remove, non-positive fasteners
- Application sectors: machine and plant construction
- Temperature range up to 80 °C
- Assembly: press in, screw in or glue
Sales unit
£2.21
plus sales tax
Registered customers are offered live availability of the item after logging in to the website. Please log in or register to see the live availability or request a quotation.
Added to your shopping cart
Item
Raw Magnet
Form
A
Version 1
ring magnet
Main
material
NdFeB
Surface finish
body
nickel-plated
D1=Fastening hole
4,5 ±0,1
D=outside diameter
15 ±0,1
H
3,5 ±0,1
Magnetic
force
N
29
Temperature*
max. °C
80
Description
Material
NdFeB (neodymium).
Version
Electro zinc-plated.
Note
Unshielded system.
Temperature range
max. 80°C.
Assembly
The magnets can be mounted by press-fit, screwing-in or gluing.
Drawing reference
1) magnetic face
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.