{"product":{"productId":"agid.4433","price":12.35,"name":"MAGNET BUTTON MAGNET ALNICO, RED,ROUND, D1=7, D=32"},"currency":"GBP"}
Magnet
button magnet
Alnico
red
painted
- Flexible, easy to remove, non-positive fasteners
- Application sectors: machine, plant and fixture construction
- Temperature range up to 450 °C
Sales unit
£12.35 / Piece
plus sales tax
Registered customers are offered live availability of the item after logging in to the website. Please log in or register to see the live availability or request a quotation.
Added to your shopping cart
Item
Magnet
Version 1
button magnet
Version 2
round
Main
material
Alnico
Main
colour
red
Surface finish
body
painted
D1=Fastening hole
7
D=outside diameter
32
H=Height
25
Hazardous goods class
danger goods class 9
Kind of fastening
bore
Magnetic
force
N
66
RoHS
true
Temperature*
max. °C
450
UN No.
2807
Description
Material
Magnetic core AlNiCo.
Version
painted red.
Note
Split attractive surface with through hole. Non-shielded system. Button magnets are used in laboratories, inspection rooms and for holding metal objects.
Temperature range
max. 450°C.
Drawing reference
1) magnetic face
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.