text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Extension Column
Version 1
pair
Version 2
short
Body material
mild steel
Body surface finish
hardened and black oxid finish
Steel code
1.7139
D9=Thread
M20X1,5
GR=Drilling jig size
6
KG=Weight kg ca. per piece
0,650
D1
26
D2
24
D8
40
L
70
L4
46
L5
22

Description

Material
Hardened steel 1.7139
Version
Hardened, black oxidised.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought