text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Extension Column
Version 1
pair
Version 2
short
Body material
mild steel
Body surface finish
hardened and black oxid finish
Steel code
1.7139
D9=Thread
M10X1
GR=Drilling jig size
1
KG=Weight kg ca. per piece
0,100
D1
14
D2
14
D8
22
L
60
L4
22
L5
10

Description

Material
Hardened steel 1.7139
Version
Hardened, black oxidised.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range