text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Drill Bush Holder Plate
Body material
structural steel
B5=For drill bush support G1+G
87
B5=For drill bush support G3+G
103
GR=Turned part drilling jig si
2
B
68
B1
30
B2
4
B3
30
B4
47
B6
17
D1
16
D2
16
E1
50
H
19
L
120
L1
80
L2
100

Description

Material
Steel 1.0036
Version
Bright.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought