text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Support Plate
Size
6
DIN Standard
DIN 6348
Body material
steel
GR=Drilling jig installed size
400X250
GR=Drilling jig size
6
A1
400
B1
250
B6
225
D3
20
D4
18
D6
13,5
D7
20
E3
320 ±0,015
E5
200 ±0,015
E6
40
S1
18
T
13

Description

Material
Steel.
Version
Black oxidised.
Drawing reference
1) these two holes only with size 6
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought