text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Support Plate
Size
2
DIN Standard
DIN 6348
Body material
steel
GR=Drilling jig installed size
100X60 100X60X115
GR=Drilling jig size
22S
A1
100
B1
60
B6
50
D3
10
D4
8
D6
6,6
D7
11
E3
80 ±0,01
E5
40 ±0,01
S1
10
T
6,8

Description

Material
Steel.
Version
Black oxidised.
Drawing reference
1) these two holes only with size 6
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought