text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Item
Replaceable drill bush
Form
K
Version 1
with collar
Version 2
Quick-change bush
Product type
short
DIN
DIN 173 part 1
Main material
mild steel
D1=Internal diameter
2,7
D2=Outside diameter
8
L1=shaft length
10
D1 drill bushes print
from 2.4 to 4.0
D3
15
D6
2,5
E1
11,5
E2
15
Form definition
quick-change bush
L2
8
L6
3
M
4,25
R1
1,5
R2
7
REACh
false
RoHS
true
T1
0,02
T2
0,005
α
65°

Description

Material
Special steel
Version
Hardened to 780 ±40 HV 10 and ground.
Note
All bushes have the bore size marked on the upper face.
Form K are quick-change bushes. Dowels or coiled spring pins together with DIN 173-1 flathead screws can be used in place of the stop pin.
The bayonet mount is secured with DIN 173-1 drill bush clamps together with DIN 912 socket head screws.

E2 = Hole spacing when using dowels or coiled spring pins.

Diameter D1 over 15 mm increase in size by 0.5 mm.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought